| CAD Model: | View CAD Model |
| Pkg. Type: | DIE |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL71091SEHVX33) | EnglishJapanese |
| DLA SMD | 5962R1420802V9A |
| Pb (Lead) Free | No |
| MOQ | 100 |
| Temp. Range (°C) | -55 to +125°C |
| Accuracy | ±0.15% |
| Accuracy Over Temperature (±%) | 0.15 |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Input Voltage Range (V) | 4.6 - 30 |
| Lead Compliant | No |
| Line Regulation (ppm/V) | 5 |
| Load Regulation (ppm/mA) | 11 |
| Models Available | SPICE |
| Output Current Max (A) | 0.01 |
| Output Voltage Noise | 5.2µVP-P typical (0.1Hz to 10Hz) |
| PROTO Availability? | Yes |
| Pkg. Type | DIE |
| Qualification Level | Class V |
| Rating | Space |
| Reference Output Voltage (V) | 3.3 |
| SMD URL | 5962-14208 |
| Supply Voltage (max) (V) | 30 - 30 |
| Supply Voltage (min) (V) | 4.6 - 4.6 |
| Supply current (mA) | 0.3 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 50 |
| Tape & Reel | No |
| Tempco (Box Method) | 6ppm/°C maximum |
| VREF (V) | 3.3 |
The ISL71091SEH33 is an ultra low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4. 6V to 30V. It uses Intersil’s advanced bipolar technology to achieve 5. 2μVP-P 0. 1Hz to 10Hz noise with an initial voltage accuracy of 0. 05%. The ISL71091SEH33 offers a 3. 3V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71091SEH33 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.