Skip to main content
Renesas Electronics Corporation
5.0V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Output Current Max (A)0.02
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryNot Applicable
MOQ5
Temp. Range (°C)-40 to +105°C
Accuracy±0.15%
Accuracy Over Temperature (±%)0.15
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
Line Regulation (ppm/V)8
Load Regulation (ppm/mA)10
Models AvailableSPICE
Output Voltage Noise1.1µVP-P typical (0.1Hz to 10Hz)
PROTO Availability?Yes
Qualification LevelEM
RatingSpace
Reference Output Voltage (V)5
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)7 - 7
Supply current (mA)0.93
TID HDR (krad(Si))100
TID LDR (krad(Si))100
Tempco (Box Method)10ppm/°C maximum
VREF (V)5

Description

The ISL71090SEH50 is a radiation hardened, ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 7V to 30V. The ISL71090SEH50 uses advanced bipolar technology to achieve 1.1µVP-P noise at 0.1Hz with an accuracy over-temperature of 0.15%. The ISL71090SEH50 offers a 5.0V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld Flatpack package. The ISL71090SEH50 is ideal for high-end instrumentation, data acquisition, and applications requiring high DC precision where low-noise performance is critical.