Skip to main content
Renesas Electronics Corporation
2.5V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL71090SEHVX25)EnglishJapanese

Product Attributes

DLA SMD5962R1321102V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
Accuracy±0.15%
Accuracy Over Temperature (±%)0.15
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
Input Voltage Range (V)4 - 30
Lead CompliantNo
Line Regulation (ppm/V)8
Load Regulation (ppm/mA)20
Models AvailableSPICE
Output Current Max (A)0.02
Output Voltage Noise1.9µVP-P typical (0.1Hz to 10Hz)
PROTO Availability?Yes
Pkg. TypeDIE
Qualification LevelClass V
RatingSpace
Reference Output Voltage (V)2.5
SMD URL5962-13211
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)4 - 4
Supply current (mA)0.93
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Tape & ReelNo
Tempco (Box Method)10ppm/°C maximum
VREF (V)2.5

Description

The ISL71090SEH25 is a radiation hardened, ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4V to 30V. The ISL71090SEH25 uses Renesas' advanced bipolar technology to achieve 2µVP-P noise at 0.1Hz with an accuracy over temperature of 0.15%. The ISL71090SEH25 offers a 2.5V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71090SEH25 is ideal for high-end instrumentation, data acquisition, and applications requiring high DC precision where low noise performance is critical.