Skip to main content
Renesas Electronics Corporation
1.25V Radiation Hardened Ultra-Low Noise, Precision Voltage Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KCJ
Lead Count (#):8
Pkg. Dimensions (mm):6.5 x 6.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Input Voltage Range (V)4 - 30
Pitch (mm)1.3
Pkg. Dimensions (mm)6.5 x 6.5 x 0.00
DLA SMD5962R1321101VXC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
Accuracy±0.15%
Accuracy Over Temperature (±%)0.15
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
Length (mm)6.5
Line Regulation (ppm/V)8
Load Regulation (ppm/mA)35
Models AvailableSPICE
Output Current Max (A)0.02
Output Voltage Noise1.0µVP-P typical (0.1Hz to 10Hz)
PROTO Availability?Yes
Pkg. TypeCFP
Qualification LevelClass V
RatingSpace
Reference Output Voltage (V)1.25
SMD URL5962-13211
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)4 - 4
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Tempco (Box Method)10ppm/°C maximum
VREF (V)1.25
Width (mm)6.5

Description

The ISL71090SEH12 is a radiation hardened, ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4V to 30V. The ISL71090SEH12 uses Renesas' advanced bipolar technology to achieve 1µVP-P noise at 0.1Hz with an accuracy over temperature of 0.15% and an accuracy over radiation of 0.15%. The ISL71090SEH12 offers a 1.25V output voltage with a 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71090SEH12 is ideal for high-end instrumentation, data acquisition, and applications requiring high DC precision where low-noise performance is critical.