| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LMZ |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 x 0.75 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL71040M50RTZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| MOQ | 25 |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 43 |
| Die Sale Availability? | No |
| Driver Type | Low Side |
| Drivers (#) | 1 |
| FET Type | GaNFET |
| Flow | RT Plastic |
| Gate Drive (V) | 4.5 |
| Input VCC (Max) (V) | 13.2 |
| Input VCC (Min) (V) | 4.5 |
| Length (mm) | 4 |
| Low Side Fall Time (max) (ns) | 60 |
| Low Side Rise Time (max) (ns) | 90 |
| Output Type | Inverting/Non-inverting |
| PROTO Availability? | No |
| Peak Output Sink Current (A) | 2.8 |
| Peak Output Source Current (A) | 1.5 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 4.0 x 4.0 x 0.75 |
| Pkg. Type | TDFN |
| Qualification Level | Radiation Tolerant Plastic |
| RONN (Ohms) (Ohms) | 0.5 |
| RONP (Ohms) (Ohms) | 2.2 |
| Rating | Space |
| TID LDR (krad(Si)) | 30, 50 |
| Temp. Range (°C) | -55 to +125°C |
| Thickness (mm) | 0.75 |
| UVLO Falling (V) | 3.74 |
| UVLO Rising (V) | 3.98 |
| Width (mm) | 4 |
The ISL71040M is a low-side driver designed to drive enhancement mode Gallium Nitride (GaN) FETs in isolated topologies and boost-type configurations. The ISL71040M operates with a supply voltage from 4.5V to 13.2V and has both inverting (INB) and non-inverting (IN) inputs to satisfy requirements for inverting and non-inverting gate drives with a single device. The ISL71040M has a 4.5V gate drive voltage (VDRV) generated using an internal regulator that prevents the gate voltage from exceeding the maximum gate-source rating of enhancement mode GaN FETs. The gate drive voltage features an Undervoltage Lockout (UVLO) protection that ignores the inputs (IN/INB) and keeps OUTL turned on to ensure the GaN FET is in an OFF state whenever VDRV is below the UVLO threshold. The ISL71040M inputs can withstand voltages up to 14.7V regardless of the VDD voltage, which allows the inputs to be connected directly to most PWM controllers. The ISL71040M's split outputs offer the flexibility to adjust the turn-on and turn-off speed independently by adding additional impedance to the turn-on and turn-off paths. The ISL71040M operates across the military temperature range from -55°C to +125°C and is offered in an 8 Ld Thin Dual Flat No-Lead (TDFN) plastic package.