Skip to main content
Renesas Electronics Corporation
3.3V CAN Transceiver, 1Mbps, Listen Mode, Loopback

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MNL
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL71026MVZ-T)Download

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)14
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
MOQ2500
Temp. Range (°C)-55 to +125°C
CAGE code34371
Common Mode Input Range (V)-7 - 12
DSEE (MeV·cm2/mg)43
Die Sale Availability?No
FlowRT Plastic
Length (mm)5
Listen ModeYes
Loopback FeatureYes
PROTO Availability?No
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.90
Qualification LevelRadiation Tolerant Plastic
RatingSpace
Shutdown ModeNo
Supply Voltage (max) (V)3.6 - 3.6
Supply Voltage (min) (V)3 - 3
TID LDR (krad(Si))30
Thickness (mm)0.9
VREF OutputNo
Width (mm)4.4

Description

The ISL71026M is a radiation tolerant 3.3V CAN transceiver that is compatible with the ISO 11898-2 standard for applications calling for Controller Area Network (CAN) serial communication in satellites, and aerospace communications and telemetry data processing in harsh industrial environments. The transceiver can transmit and receive at bus speeds of up to 1Mbps. The device is designed to operate across a common-mode range of -7V to +12V with a maximum of 120 nodes. The device has three discrete selectable driver rise/fall time options, a listen mode feature, and loopback test capability. The ISL71026M is available in a plastic 14 Ld TSSOP package. It operates across the temperature range of -55°C to +125°C. The logic inputs are tolerant with 5V systems.