| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MAA |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 1.47 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| TID LDR (krad(Si)) | 30 |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Nickel/Palladium/Gold-Silver - e4 |
| MOQ | 25 |
| Temp. Range (°C) | -55 to +125°C |
| Accuracy | ±0.20% |
| DSEE (MeV·cm2/mg) | 43 |
| Flow | RT Plastic |
| IS (mA) | 1.28 |
| ISINK (Max) (mA) | 10 |
| ISOURCE (Max) (mA) | 20 |
| Initial Accuracy (% Vout) (% Vout) | 0.05 |
| Initial Accuracy (mV (±)) (mV (±)) | 1.25 |
| LTD Stability (ppm) | 20 |
| Length (mm) | 4.9 |
| Line Regulation (ppm/V) | 8 |
| Min Operating Temperature (°C) | -55 |
| Operating Freq Range (°C) | 125 |
| Output Noise (Typical) | 1.9 µVPP |
| PROTO Availability? | No |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.47 |
| Pkg. Type | SOICN |
| Qualification Level | Radiation Tolerant Plastic |
| Rating | Space |
| Reference Output Voltage (V) | 2.5 |
| Supply Voltage (max) (V) | 30 - 30 |
| Supply Voltage (min) (V) | 4 - 4 |
| Supply Voltage Vs Range | 4-30 |
| TID HDR (krad(Si)) | N/A |
| Technology | Band-gap |
| Temperature Coefficient (ppm/°C) | 10 |
| Thickness (mm) | 1.47 |
| VOUT (V) | 2.5 |
| VREF (V) | 2.5 |
| VS (Max) (V) | 30 |
| VS (Min) (V) | 4 |
| Width (mm) | 3.9 |
The ISL71010B25 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4V to 30V. The ISL71010B25 uses the dielectrically isolated PR40 process to achieve 1.9μVP-P noise at 0.1Hz to 10Hz with an initial voltage accuracy of ± 0.05%. The ISL71010B25 offers a 2.5V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld SOIC package. The ISL71010B25 is ideal for high-end instrumentation, data acquisition, and processing applications requiring high DC precision where low noise performance is critical.