Skip to main content
Renesas Electronics Corporation
Ultra-Low Noise, 2.5V Precision Voltage Reference

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MAA
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.47
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

TID LDR (krad(Si))30
Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
MOQ1000
Temp. Range (°C)-55 to +125°C
Accuracy±0.15%
DSEE (MeV·cm2/mg)43
FlowRT Plastic
IS (mA)1.28
ISINK (Max) (mA)10
ISOURCE (Max) (mA)20
Initial Accuracy (% Vout) (% Vout)0.05
Initial Accuracy (mV (±)) (mV (±))1.25
LTD Stability (ppm)20
Length (mm)4.9
Line Regulation (ppm/V)8
Min Operating Temperature (°C)-55
Operating Freq Range (°C)125
Output Noise (Typical)1.9 µVPP
PROTO Availability?No
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 1.47
Pkg. TypeSOICN
Qualification LevelRadiation Tolerant Plastic
RatingSpace
Reference Output Voltage (V)2.5
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)4 - 4
Supply Voltage Vs Range4-30
TID HDR (krad(Si))N/A
TechnologyBand-gap
Temperature Coefficient (ppm/°C)10
Thickness (mm)1.47
VOUT (V)2.5
VREF (V)2.5
VS (Max) (V)30
VS (Min) (V)4
Width (mm)3.9

Description

The ISL71010B25 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4V to 30V. The ISL71010B25 uses the dielectrically isolated PR40 process to achieve 1.9μVP-P noise at 0.1Hz to 10Hz with an initial voltage accuracy of ± 0.05%. The ISL71010B25 offers a 2.5V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld SOIC package. The ISL71010B25 is ideal for high-end instrumentation, data acquisition, and processing applications requiring high DC precision where low noise performance is critical.