Skip to main content
6A Radiation Tolerant Synchronous Buck Regulator with Integrated MOSFETs

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP-EP
Pkg. Code:QNS
Lead Count (#):64
Pkg. Dimensions (mm):10.01 x 10.01 x 1.00
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL71001MNZ-T)Download

Product Attributes

Pkg. TypeTQFP-EP
Lead Count (#)64
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
MOQ1000
Temp. Range (°C)-55 to +125°C
CAGE code34371
Control ModePeak Current Mode
Control TypeCurrent Mode
DSEE (MeV·cm2/mg)43
Die Sale Availability?No
FlowRT Plastic
IOUT Rail 1 (max) (A)6
Length (mm)10
No-Load Operating Current40
Output Current (Max) [Rail 1] (A)6
Output Voltage (Max) (V)4.675
Output Voltage (Min) (V)0.85
Outputs (#)1
PROTO Availability?No
Peak Efficiency (%)95
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 1.00
Qualification LevelRadiation Tolerant Plastic
Quiescent Current2mA
RatingSpace
SYNCH CapabilityYes
Supply Voltage Rail 1 (max) (V)5.5
Supply Voltage Rail 1 (min) (V)3
Switching Frequency (KHz)1.18 - 1.18
Switching Frequency (max) (kHz)1000
Switching Frequency (min) (kHz)1000
TID LDR (krad(Si))30, 50
Thickness (mm)1
Topology [Rail 1]Buck
VOUT Rail 1 (max) (V)4.675
VOUT Rail 1 (min) (V)0.6
Width (mm)10

Description

The ISL71001M is a radiation tolerant and high efficiency monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates across an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage with an output load current capacity of 6A. The ISL71001M is available in a plastic 64 Ld Thin Quad Flatpack (EP-TQFP) package. The ISL71001M uses peak current-mode control for excellent output load transient response and features integrated compensation and switches at a fixed frequency of 1MHz to reduce component size and count. In applications where two regulators are needed, two ISL71001M devices can be synchronized 180° out-of-phase to reduce the overall input RMS ripple current. The internal synchronous power switches are optimized for high efficiency and good thermal performance. The ISL71001M incorporates fault protection for the regulator. The protection circuits include input undervoltage, output undervoltage, and output overcurrent. High integration makes the ISL71001M an ideal choice to power many of today’s small form factor applications. Two devices can be synchronized to provide a complete power solution for large scale digital ICs, like Field Programmable Gate Arrays (FPGAs), that require separate core and I/O voltages.