| CAD Model: | View CAD Model |
| Pkg. Type: | DIE |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL705ARHVX) | EnglishJapanese |
| Qualification Level | Class V |
| DLA SMD | 5962R1121301V9A |
| Pb (Lead) Free | No |
| MOQ | 100 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Independent Watchdog Output | Yes |
| Lead Compliant | No |
| Manual Reset | Yes |
| Models Available | SPICE |
| Monitor Voltage (Max) (V) | 4.65 - 4.65 |
| PROTO Availability? | Yes |
| Pkg. Type | DIE |
| Precision Threshold Detector (V) | 1.2 |
| Rating | Space |
| Reset Output Type | Active Low Push-Pull |
| Reset Output_bar | Push-Pull |
| SMD URL | 5962-11213 |
| Supply Voltage (max) (V) | 5.5 - 5.5 |
| Supply Voltage (min) (V) | 1.2 - 1.2 |
| TID HDR (krad(Si)) | 100 |
| Tape & Reel | No |
The ISL705xRH are radiation hardened 5.0V/3.3V supervisory circuits that reduce the complexity required to monitor supply voltages in microprocessor systems. These devices significantly improve accuracy and reliability relative to discrete solutions. Each IC provides four key functions: a reset output during power-up, power-down, and brownout conditions; an independent watchdog output that goes low if the watchdog input has not been toggled within 1.6s; a precision threshold detector for monitoring a power supply other than VDD; and an active-low, manual reset input.