| CAD Model: | View CAD Model |
| Pkg. Type: | CFP |
| Pkg. Code: | KCW |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | 4.2 x 6.5 x 0.00 |
| Pitch (mm): | 2.5 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CFP |
| Lead Count (#) | 4 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pitch (mm) | 2.5 |
| Pkg. Dimensions (mm) | 4.2 x 6.5 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| CAGE code | 34371 |
| Accuracy | ±0.3% |
| Continuous Output Current (mA) | 1 |
| DSEE (MeV·cm2/mg) | 86 |
| Die Sale Availability? | Yes |
| Flow | RH Hermetic |
| Length (mm) | 4.2 |
| Output Impedance | 14 MΩ |
| Output Impedance (MΩ) | 14 |
| PROTO Availability? | Yes |
| Qualification Level | EM |
| Rating | Space |
| Supply Voltage (V) | 3 - 40 |
| Supply Voltage (max) (V) | 40 - 40 |
| Supply Voltage (min) (V) | 3 - 3 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 75 |
| Target applications | High Side, Low Side, Dual Side |
| Temp. Range (°C) | -40 to +105°C |
| Width (mm) | 6.5 |
The ISL70592SEH is a radiation hardened precision 1mA current source IC. The device has excellent accuracy of ±1% over a wide operating voltage range of 3V to 40V and over a temperature range of -55°C to +125°C. Fabricated with the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process, the device is immune to single-event latch-up. The high output impedance of the device makes it insensitive to voltage drops across long lines. It can withstand a forward operating voltage of 40V and a reverse voltage of -0.5V. The ISL7x591SEH and ISL7x592SEH are two terminal floating current sources allowing them to be used in high-side, low-side, and dual-side load applications such as sensor excitation, biasing networks, low voltage references, floating voltage references, and ramp generators. The current sources were primarily designed for thermistor and other sensor excitation applications widely used in spacecraft. The device is available in a 4 Ld ceramic flatpack and die forms. The temperature range is -55°C to +125°C.