Skip to main content
Renesas Electronics Corporation
36V Radiation Hardened Precision Instrumentation Amplifier with Rail-to-Rail Output ADC Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryNot Applicable
MOQ5
Temp. Range (°C)-40 to +125°C
CAGE code34371
Bandwidth (MHz)5.5
Channels per device (#)1
Die Sale Availability?Yes
FlowRH Hermetic
IBIAS (max) (nA)25
IOUT (A)0.045
IOUT (Max) (mA)45
IOUT (mA)45
IS per Amp (mA)4.3
Models AvailableSPICE
Noise VN (nV/√Hz)8.6
Offset Voltage (Max) (mV)0.3
Offset Voltage (max)300µV
OutputSingle-Ended
PROTO Availability?Yes
Qualification LevelEM
Rail-to-Rail InputNo
Rail-to-Rail OutputYes
RatingSpace
Slew Rate (V/µs)4
Supply Voltage (max) (V)40 - 40
Supply Voltage (min) (V)8 - 8
Supply Voltage Vs Range8-40
TID LDR (krad(Si))75
VS (Max) (V)40
VS (Min) (V)8

Description

The ISL70517SEH is a high-performance, differential input, single-ended output instrumentation amplifier designed for precision analog-to-digital applications. It can operate over a supply range of 8V (±4V) to 36V (±18V) and features a differential input voltage range up to ±30V. The output stage has rail-to-rail output drive capability optimized for ADC driver applications. The output stage is powered by separate supplies. This feature enables the output to be driven by the same low-voltage supplies powering the ADC, thereby providing protection from high-voltage signals and low-voltage digital circuits. Its versatility makes it suitable for a variety of general-purpose applications. Additional features not found in other instrumentation amplifiers enable high levels of DC precision and excellent AC performance. The gain of the ISL70517SEH can be programmed from 0.1 to 10,000 via two external resistors, RIN and RFB. The gain accuracy is determined by the matching of RIN and RFB. The gain resistors have Kelvin sensing, which removes gain error due to PC trace resistance. The input and output stages have individual power supply pins, which enable input signals riding on a high, common-mode voltage to be level-shifted to a low-voltage device, such as an A/D converter. The rail-to-rail output stage can be powered from the same supplies as the ADC, which preserves the ADC maximum input dynamic range and eliminates ADC input overdrive. The ISL70517SEH is offered in a 24 Ld ceramic flatpack package with an operating temperature range of -55°C to +125°C.