Skip to main content
Renesas Electronics Corporation
19MHz Radiation Hardened 40V Quad Rail-to-Rail Input-Output, Low-Power Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
RoHS (ISL70444SEHVX)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDIE
DLA SMD5962F1321401V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)118
Bandwidth (MHz)19
CMRR (dB)92
Channels (#)4
DSEE (MeV·cm2/mg)86.4
Die Sale Availability?Yes
FlowRH Hermetic
IBIAS (max) (nA)650
IOUT (A)0.1
IOUT (Max) (mA)10
IOUT (mA)10
IS per Amp (mA)2.4
Lead CompliantNo
Models AvailablePSPICE
Noise VN (nV/√Hz)11.3
Offset Voltage (Max) (mV)0.4
Offset Voltage (max)400µV
PROTO Availability?Yes
PSRR (db)123
Qualification LevelClass V
Rail-to-Rail InputYes
Rail-to-Rail Input/OutputYes
Rail-to-Rail OutputYes
RatingSpace
SMD URL5962-13214
Slew Rate (V/µs)60
Supply Voltage (max) (V)40 - 40
Supply Voltage (min) (V)2.7 - 2.7
Supply Voltage Vs Range2.7-40
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Tape & ReelNo
VS (Max) (V)40
VS (Min) (V)2.7

Description

The ISL70444SEH features four low-power amplifiers optimized to provide maximum dynamic range. This operational amplifier (op amp) features a unique combination of rail-to-rail operation on the input and output, as well as a slew-enhanced front-end that provides ultra-fast slew rates that are positively proportional to a given step size, thereby increasing accuracy under transient conditions, whether it's periodic or momentary. The ISL70444SEH also offers low power, low offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. With <5µs recovery for Single-Event Transients (SET) (LETTH = 86. 4MeV•cm2/mg), the number of filtering components needed is drastically reduced. The ISL70444SEH is also immune to single-event latch-up because it is fabricated using Renesas' proprietary PR40 Silicon-on-Insulator (SOI) process. The amplifier is designed to operate over a single supply range of 2.7V to 40V or a split supply voltage range of ±1.35V to ±20V. Applications for this amplifier include precision instrumentation, data acquisition, precision power supply controls, and process controls. The ISL70444SEH is available in a 14 Ld hermetic ceramic flatpack and die forms that operate across the temperature range of -55°C to +125°C.