Skip to main content
Renesas Electronics Corporation
Radiation Hardened 40V Quad Precision Low Power Operational Amplifiers

Package Information

CAD Model:View CAD Model
Pkg. Type:CFP
Pkg. Code:KBP
Lead Count (#):14
Pkg. Dimensions (mm):9.8 x 6.5 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeExempt
ECCN (US)9A515.e.1
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeCFP
Lead Count (#)14
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
DLA SMD5962F1222801VXC
Pb (Lead) FreeExempt
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)129
Bandwidth (MHz)1.5
CMRR (dB)120
Channels (#)4
DSEE (MeV·cm2/mg)73.9
Die Sale Availability?Yes
FlowRH Hermetic
IBIAS (max) (nA)5
IOUT (Max) (mA)43
IOUT (mA)43
IS per Amp (mA)0.44
Length (mm)9.8
Noise VN (nV/√Hz)8
Offset Voltage (Max) (mV)0.11
Offset Voltage (max)110µV
PROTO Availability?Yes
PSRR (db)120
Pitch (mm)1.3
Pkg. Dimensions (mm)9.8 x 6.5 x 0.00
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-12228
Slew Rate (V/µs)0.5
Supply Voltage (max) (V)40 - 40
Supply Voltage (min) (V)4.5 - 4.5
Supply Voltage Vs Range4.5-40
TID HDR (krad(Si))300
TID LDR (krad(Si))50
VS (Max) (V)40
VS (Min) (V)4.5
Width (mm)6.5

Description

The ISL70417SEH contains four very high precision amplifiers featuring the perfect combination of low noise vs power consumption. Low offset voltage, low IBIAS current and low temperature drift making them the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of high precision, low noise, low power and small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL70417SEH is offered in a 14 Ld hermetic ceramic flatpack package. The device is offered in an industry standard pin configuration and operates across the extended temperature range from -55°C to +125°C.