Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Carrier TypeDie Waffle Pack
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Qualification LevelEM
Pb (Lead) FreeYes
Pb Free CategoryNot Applicable
MOQ1
Temp. Range (°C)-55 to +125°C
CAGE code34371
Cascadable?Yes
Die Sale Availability?Yes
FlowRH Hermetic
Number of Controlled Supplies (#)4
Output TypeEnable Open Drain
PGOOD TimerYes
PROTO Availability?Yes
Programmable DelayYes
RatingSpace
Supply Voltage (V)3 - 13.2
Supply Voltage (max) (V)13.2 - 13.2
Supply Voltage (min) (V)3 - 3
TID HDR (krad(Si))100
TID LDR (krad(Si))75

Description

The ISL70321SEH is a radiation hardened and SEE-mitigated power supply sequencer designed to drive Point-of-Load (POL) regulators with enable pins. Up to four power supplies can be fully sequenced by a single device, or multiple devices can be easily cascaded to sequence an unlimited number of power supplies for dense RF applications. This power supply sequencer requires only two feedback resistors per power supply and a single resistor to set the rising and falling delay. The device features precision input comparators with an input threshold voltage of 600mV ±1.5% for the highest possible accuracy when monitoring the power supply voltages. The device is offered in an 18 Ld 10mm x 12mm CDFP package or die form and is fully specified across the military ambient temperature range of -55°C to +125°C. With minimal external component count, precision voltage monitoring, and SET mitigation, the ISL70321SEH is an ideal choice to control many of today’s highly dense power systems in high-reliability applications.