Skip to main content
36V Radiation Hardened Dual Precision Operational Amplifier

Package Information

CAD Model: View CAD Model
Pkg. Type: DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US) 9A515.e.1
HTS (US) 8542.33.0001

Product Attributes

Pkg. Type DIE
Pb (Lead) Free No
MOQ 100
Temp. Range (°C) -55 to +125°C
CAGE code 34371
AVOL (dB) 120
Bandwidth (MHz) 36
CMRR (dB) 115
Channels (#) 2
DSEE (MeV·cm2/mg) 86.4
Die Sale Availability? Yes
Flow RH Hermetic
IBIAS (max) (nA) 12
IOUT (A) 0.45
IOUT (Max) (mA) 45
IOUT (mA) 45
IS per Amp (mA) 2.8
Models Available PSPICE
Noise VN (nV/√Hz) 2.5
Offset Voltage (Max) (mV) 0.1
Offset Voltage (max) 100µV
PROTO Availability? Yes
PSRR (db) 110
Qualification Level Class V
Rail-to-Rail Input No
Rail-to-Rail Input/Output No
Rating Space
Slew Rate (V/µs) 3.6
Supply Voltage (max) (V) 4.5 - 4.5
Supply Voltage (min) (V) 10 - 10
Supply Voltage Vs Range 4.5-36
TID HDR (krad(Si)) 100
VS (Max) (V) 36
VS (Min) (V) 4.5

Description

The ISL70227SRH is a high-precision dual operational amplifier featuring very low noise, low offset voltage, low input bias current, and low-temperature drift. These features, plus its radiation tolerance, make the ISL70227SRH the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision and analytical instrumentation, active filters, precision power supply controls, and industrial controls. The ISL70227SRH is available in a 10 Ld hermetic ceramic flatpack and operates over the extended temperature range of -55 °C to +125 °C.