Skip to main content
Renesas Electronics Corporation
36V Radiation Hardened Dual Precision Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
RoHS (ISL70227SEHVX)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDIE
DLA SMD5962R1222301V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)120
Bandwidth (MHz)36
CMRR (dB)115
Channels (#)2
DSEE (MeV·cm2/mg)86.4
Die Sale Availability?Yes
FlowRH Hermetic
IBIAS (max) (nA)12
IOUT (A)0.45
IOUT (Max) (mA)45
IOUT (mA)45
IS per Amp (mA)2.8
Lead CompliantNo
Models AvailablePSPICE
Noise VN (nV/√Hz)2.5
Offset Voltage (Max) (mV)0.1
Offset Voltage (max)100µV
PROTO Availability?Yes
PSRR (db)110
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputNo
RatingSpace
SMD URL5962-12223
Slew Rate (V/µs)3.6
Supply Voltage (max) (V)42 - 42
Supply Voltage (min) (V)4.5 - 4.5
Supply Voltage Vs Range4.5-36
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Tape & ReelNo
VS (Max) (V)36
VS (Min) (V)4.5

Description

The ISL70227SEH is a high-precision dual operational amplifier featuring very low noise, low offset voltage, low input bias current, and low temperature drift. These features, plus its radiation tolerance, make the ISL70227SEH the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of precision, low noise, and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision and analytical instrumentation, active filters, and power supply controls. The ISL70227SEH is available in a 10 Ld hermetic ceramic flatpack and operates over the extended temperature range of -55°C to +125°C.