Skip to main content
40V Radiation Hardened and SET Enhanced Precision Low Power Operational Amplifier

Package Information

CAD Model: View CAD Model
Pkg. Type: DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US) 9A515.e.1
HTS (US) 8542.33.0001

Product Attributes

Pkg. Type DIE
Pb (Lead) Free No
MOQ 5
Temp. Range (°C) -40 to +125°C
CAGE code 34371
AVOL (dB) 143
Bandwidth (MHz) 1.5
CMRR (dB) 145
Channels (#) 2
Die Sale Availability? Yes
Flow RH Hermetic
IBIAS (max) (nA) 15
IOUT (A) 0.41
IOUT (Max) (mA) 41
IOUT (mA) 41
IS per Amp (mA) 0.48
Noise VN (nV/√Hz) 8
Offset Voltage (Max) (mV) 0.11
Offset Voltage (max) 110µV
PROTO Availability? Yes
PSRR (db) 145
Qualification Level EM
Rail-to-Rail Input No
Rail-to-Rail Input/Output No
Rating Space
Slew Rate (V/µs) 0.5
Supply Voltage (max) (V) 36 - 36
Supply Voltage (min) (V) 4.5 - 4.5
Supply Voltage Vs Range 4.5-36
TID HDR (krad(Si)) 300
TID LDR (krad(Si)) 100
VS (Max) (V) 36
VS (Min) (V) 4.5

Description

The ISL70219ASEH is a very high precision amplifier featuring the perfect combination of low noise vs power consumption. The ISL70219ASEH’s low offset voltage, low IBIAS current, and low temperature drift make it the ideal choice for applications requiring both high DC accuracy and AC performance. The combination of high precision, low noise, low power, and a small footprint provides outstanding value and flexibility relative to similar competitive parts Applications for these amplifiers include precision active filters, medical and analytical instrumentation, precision power supply controls, and industrial controls. The ISL70219ASEH is offered in a 10 Ld hermetic ceramic flatpack. The device is packaged in industry standard pin configurations and operates across the extended temperature range from -55°C to +125°C.