Skip to main content
Renesas Electronics Corporation
Rad Hard Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-Power Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.33.0001

Product Attributes

Pkg. TypeDIE
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)115
Bandwidth (MHz)4
CMRR (dB)97
Channels (#)2
DSEE (MeV·cm2/mg)86.4
Die Sale Availability?Yes
FlowRH Hermetic
IBIAS (max) (nA)75
IOUT (A)0.1
IOUT (Max) (mA)10
IOUT (mA)10
IS per Amp (mA)1.4
Models AvailablePSPICE
Noise VN (nV/√Hz)5.6
Offset Voltage (Max) (mV)0.29
Offset Voltage (max)290µV
PROTO Availability?Yes
PSRR (db)100
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputYes
RatingSpace
Slew Rate (V/µs)1.2
Supply Voltage (max) (V)36 - 36
Supply Voltage (min) (V)3 - 3
Supply Voltage Vs Range3-36
TID HDR (krad(Si))100
VS (Max) (V)36
VS (Min) (V)3

Description

The ISL70218SRH is a dual, low-power precision amplifier optimized for single-supply applications. This op amp features a common-mode input voltage range extending to 0.5V below the V- rail, a rail-to-rail differential input voltage range, and rail-to-rail output voltage swing, which makes it ideal for single-supply applications where input operation at ground is important. The ISL70218SRH features low power, low-offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. The device is designed to operate over a single supply range of 3V to 36V or a split supply voltage range of +1.8V/-1.2V to ±18V. The combination of precision and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for this op amp include precision instrumentation, data acquisition, and precision power supply controls. The ISL70218SRH is available in a 10 Ld hermetic ceramic flatpack and operated across the extended temperature range of -55°C to +125°C.