Skip to main content
Renesas Electronics Corporation
Radiation Hardened Dual 36V Precision Single-Supply, Rail-to-Rail Output, Low-Power Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
RoHS (ISL70218SEHVX)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDIE
DLA SMD5962R1222201V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)115
Bandwidth (MHz)4
CMRR (dB)97
Channels (#)2
DSEE (MeV·cm2/mg)86.4
Die Sale Availability?Yes
FlowRH Hermetic
IBIAS (max) (nA)75
IOUT (A)0.1
IOUT (Max) (mA)10
IOUT (mA)10
IS per Amp (mA)1.4
Lead CompliantNo
Models AvailablePSPICE
Noise VN (nV/√Hz)5.6
Offset Voltage (Max) (mV)0.29
Offset Voltage (max)290µV
PROTO Availability?Yes
PSRR (db)100
Qualification LevelClass V
Rail-to-Rail InputNo
Rail-to-Rail Input/OutputNo
Rail-to-Rail OutputYes
RatingSpace
SMD URL5962-12222
Slew Rate (V/µs)1.2
Supply Voltage (max) (V)36 - 36
Supply Voltage (min) (V)3 - 3
Supply Voltage Vs Range3-36
TID HDR (krad(Si))100
TID LDR (krad(Si))50
Tape & ReelNo
VS (Max) (V)36
VS (Min) (V)3

Description

The ISL70218SEH is a dual, low-power precision amplifier optimized for single-supply applications. This op amp features a common-mode input voltage range extending to 0.5V below the V- rail, a rail-to-rail differential input voltage range, and rail-to-rail output voltage swing, which makes it ideal for single-supply applications where input operation at ground is important. The ISL70218SEH features low-power, low-offset voltage, and low-temperature drift, making it ideal for applications requiring both high DC accuracy and AC performance. It is designed to operate over a single supply range of 3V to 36V or a split supply voltage range of +1.8V/-1.2V to ±18V. The combination of precision and a small footprint provides the user with outstanding value and flexibility relative to similar competitive parts. Applications for these amplifiers include precision instrumentation, data acquisition, and precision power supply controls. The device is available in a 10-lead hermetic ceramic flatpack and operates across the extended temperature range of -55°C to +125°C.