Skip to main content
Renesas Electronics Corporation
Radiation Hardened 40V Current Sense Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:MPF
Lead Count (#):14
Pkg. Dimensions (mm):5.0 x 4.4 x 0.90
Pitch (mm):0.7

Environmental & Export Classifications

RoHS (ISL70100SLHMVZ)Download
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Supply Voltage (min) (V)2.7 - 2.7
Supply Voltage (max) (V)40 - 40
Gain Accuracy (V/V)1
Voltage Offset (typ) (µV)10
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86.4
Pkg. TypeTSSOP
Lead Count (#)14
Carrier TypeTray
Common Mode Input Range (V)-0.3 - 40
Die Sale Availability?No
FlowRH Plastic
Length (mm)5
MOQ25
Moisture Sensitivity Level (MSL)3
PROTO Availability?No
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Pitch (mm)0.7
Pkg. Dimensions (mm)5.0 x 4.4 x 0.90
Qualification LevelClass P
RatingSpace
Temp. Range (°C)-55 to +125°C
Thickness (mm)0.9
Transconductance (typ) (µA/mV)2
Width (mm)4.4

Description

The ISL70100SLH is a radiation hardened 40V current sense amplifier built on the Renesas proprietary PR40 Silicon-on-Insulator (SOI) process. The device has a wide power supply range of 2.7V to 40V. The input common-mode voltage is independent of the supply voltage and extends from -0.3V to 40.0V, making it ideal to use in both high-side and low-side applications.

The ISL70100SLH is a transconductance amplifier that monitors current using an external sense resistor and outputs a current proportional to the sensed voltage. The overall voltage gain is adjustable with a single resistor from the output to ground.

The amplifier has an extremely low offset voltage and input bias currents, making it ideal for precision sensing applications. It has a minimum bandwidth of 500kHz with a slew rate of 500µA/µs that makes it useful for current feedback in telemetry applications. When the part is powered down (V+ = V- = 0V), the sense pins (RS+, RS-) are high impedance to avoid loading the monitored circuit.

The part is available in a plastic 14Ld TSSOP package. It operates across the temperature range of -55°C to +125°C.