Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL70061SEHVX)EnglishJapanese

Product Attributes

Qualification LevelClass V
DLA SMD5962R1920801V9A
Pb (Lead) FreeNo
MOQ100
Temp. Range (°C)-55 to +125°C
CAGE code34371
Channels per device (#)1
Continuous Output Current (mA)10000
Continuous Switch Current (max) (A)10
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FET Pass Device TypePMOS
FlowRH Hermetic
Input Voltage Range (V)3 - 5.5
Lead CompliantNo
Models AvailablePSPICE
Output Current 1 (Max) (A)10
PROTO Availability?Yes
Pkg. TypeDIE
Quiescent Current.000024
RON (mohm) typ. @ Tj = 25 °C (mohm)14
RatingSpace
Rise Time (Max)625
Rise Time (μs)625
Ron (Typical) (Ohms)0.014
SMD URL5962-19208
SWI Input Voltage (max) (V)5.5
SWI Input Voltage (min) (V)3
TID HDR (krad(Si))100
TID LDR (krad(Si))75
Tape & ReelNo
Turn-Off Time (μs)3

Description

The ISL70061SEH is a radiation hardened single-channel load switch featuring ultra-low rON and controlled rise time. This device uses a P-channel MOSFET (PMOS) pass device as the main switch that operates across an input voltage range of 3V to 5.5V and can support a maximum of 10A continuous current. Simple ON/OFF digital control inputs make the device capable of interfacing directly with low-voltage control signals from an FPGA, MCU, or processor. Additional features include reverse current protection to stop current from flowing toward the input when the output SWO voltage increases above the input SWI voltage, a selectable 122Ω MOSFET to discharge the output, and undervoltage lockout (UVLO) protection that keeps the switch OFF when the input voltage is too low. The ISL70061SEH device operates across the military temperature range from -55°C to +125°C and is available in a 14 Ld hermetically sealed Ceramic Dual Flatpack (CDFP) package or in die form.