Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JSE
Lead Count (#):8
Pkg. Dimensions (mm):6.0 x 6.0 x 1.78
Pitch (mm):1.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.4
Pkg. Dimensions (mm)6.0 x 6.0 x 1.78
Qualification LevelClass V
DLA SMD5962R1723301VXC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
Driver TypeLow Side
Drivers (#)1
FET TypeGaNFET
Fall Time7.5
FlowRH Hermetic
Gate Drive (V)4.5
Input VCC (Max) (V)13.2
Input VCC (Min) (V)4.5
Length (mm)6
Low Side Fall Time (max) (ns)50
Low Side Rise Time (max) (ns)90
Models AvailablePSPICE, ISIM
Output TypeInverting/Non-inverting
PROTO Availability?Yes
Peak Output Sink Current (A)2.8
Peak Output Source Current (A)1.5
Peak Sink Current (A)4
Peak Source Current (A)3
Pkg. TypeCLCC
RatingSpace
Rise Time (Max)12.5
SMD URL5962-17233
Supply Voltage (V)4.5 - 13.2
TID HDR (krad(Si))100
TID LDR (krad(Si))75
Thickness (mm)1.78
Turn-On Prop Delay (ns)40
Width (mm)6

Description

The ISL70040SEH is a low-side driver designed to drive enhancement-mode Gallium Nitride (GaN) FETs in isolated topologies and boost-type configurations. The ISL70040SEH operates with a supply voltage from 4.5V to 13.2V and has both inverting (INB) and non-inverting (IN) inputs to satisfy requirements for inverting and non-inverting gate drives with a single device. The ISL70040SEH has a 4.5V gate drive voltage (VDRV) generated using an internal regulator, which prevents the gate voltage from exceeding the maximum gate-source rating of enhancement-mode GaN FETs. The gate drive voltage also features an undervoltage lockout (UVLO) protection that ignores the inputs (IN/INB) and keeps OUTL turned on to ensure the GaN FET is in an OFF state whenever VDRV is below the UVLO threshold. The ISL70040SEH's input can withstand voltages up to 14.7V regardless of the VDD voltage. This allows the inputs to be connected directly to most PWM controllers. The device's split outputs offer the flexibility to adjust the turn-on and turn-off speed independently by adding additional impedance to the turn-on/off paths. The ISL70040SEH operates across the military temperature range from -55°C to +125°C and is offered in an 8 Ld hermetically sealed ceramic Surface Mount Device (SMD) package or die form.