Skip to main content
Renesas Electronics Corporation
200V, 7.5A Enhancement Mode GaN Power Transistor

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JSD
Lead Count (#):4
Pkg. Dimensions (mm):9.0 x 4.7 x 1.83
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.7040

Product Attributes

Pkg. TypeCLCC
Lead Count (#)4
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Qualification LevelEM
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ1
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
IDS (A)7.5
Length (mm)9
Models AvailableSPICE
PROTO Availability?Yes
Pkg. Dimensions (mm)9.0 x 4.7 x 1.83
Qg typ (nC)14
RDSON (Typ) (mΩ)45
RatingSpace
TID HDR (krad(Si))100
TID LDR (krad(Si))75
Thermal Resistance θJC (°C/W)18.7
Thickness (mm)1.83
VDS (V)200
VGS (Max) (V)6
VGS(TH) (Max) (V)2.5
Width (mm)4.7

Description

The ISL70024SEH is a 200V N-channel enhancement mode GaN power transistor. These GaN FETs have been characterized for destructive Single Event Effects (SEE) and tested for Total Ionizing Dose (TID) radiation. Applications for this device include commercial aerospace, medical, and nuclear power generation. GaN's exceptionally high electron mobility and low temperature coefficient allows for very low rDS(ON), while its lateral device structure and majority carrier diode provide exceptionally low QG and near zero QRR. The end result is a device that can operate at a higher switching frequency with more efficiency while reducing the overall solution size. By combining the exceptional performance of the GaN FET in a hermetically sealed Surface Mount Device (SMD) package with manufacturing in a MIL-PRF-38535 like flow results in best-in-class power transistors that are ideally suited for high reliability applications.