Skip to main content
Renesas Electronics Corporation
100V, 60A Enhancement Mode GaN Power Transistor

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JSC
Lead Count (#):4
Pkg. Dimensions (mm):9.0 x 4.7 x 1.83
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.7040

Product Attributes

Pkg. TypeCLCC
Lead Count (#)4
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)9.0 x 4.7 x 1.83
Qualification LevelEM
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ1
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
IDS (A)60
Length (mm)9
Models AvailableSPICE
PROTO Availability?Yes
Qg typ (nC)2.5
RDSON (Typ) (mΩ)5
RatingSpace
TID HDR (krad(Si))100
TID LDR (krad(Si))75
Thermal Resistance θJC (°C/W)3.1
Thickness (mm)1.83
VDS (V)100
VGS (Max) (V)6
VGS(TH) (Max) (V)2.5
Width (mm)4.7

Description

The ISL70023SEH and ISL73023SEH are 100V N-channel enhancement mode GaN power transistors. These GaN FETs have been characterized for destructive Single-Event Effects (SEE) and tested for Total Ionizing Dose (TID) radiation. Applications for these devices include commercial aerospace, medical, and nuclear power generation. GaN's exceptionally high electron mobility and low temperature coefficient allow for very-low rDS(ON), while its lateral device structure and majority carrier diode provide exceptionally low QG and zero QRR. The end result is a device that can operate at a higher switching frequency with more efficiency while reducing the overall solution size. Combining the exceptional performance of the GaN FET in a hermetically sealed Surface Mount Device (SMD) package with manufacturing in a MIL-PRF-38535 like flow results in best-in-class power transistors that are ideally suited for high-reliability applications.