Skip to main content
Renesas Electronics Corporation
40V, 65A Enhancement-Mode GaN Power Transistor

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JSC
Lead Count (#):4
Pkg. Dimensions (mm):9.0 x 4.7 x 1.83
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCLCC
Lead Count (#)4
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Qualification LevelClass Ve
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
ApplicationSwitching regulation, Relay and Motor drives, Down hole drilling, High reliability industrial, Inrush protection
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
FlowRH Hermetic
FunctionVery low rDS(ON) 3.5mΩ (typical), Ultra low total gate charge 19nC (typical), Radiation acceptance testing, SEE hardness, Ultra small hermetically sealed 4 Ld SMD package
IDS (A)65
Length (mm)9
Models AvailableSPICE
PROTO Availability?Yes
Pkg. Dimensions (mm)9.0 x 4.7 x 1.83
Product CategoryRad Hard GaN FETs
Qg typ (nC)19
RDSON (Typ) (mΩ)3.5
RatingSpace
TID HDR (krad(Si))100
TID LDR (krad(Si))75
Thermal Resistance θJC (°C/W)3.1
Thickness (mm)1.83
VDS (V)40
VGS (Max) (V)6
VGS(TH) (Max) (V)2.5
Width (mm)4.7

Description

The ISL70020SEH is a 40V N-channel enhancement-mode GaN power transistor. This GaN FET has been characterized for destructive Single-Event Effects (SEE) and tested for Total Ionizing Dose (TID) radiation. Applications for this device include commercial aerospace, medical, and nuclear power generation. The exceptionally high electron mobility and low temperature coefficient of the GaN allow for very low rDS(ON), while its lateral device structure and majority carrier diode provide exceptionally low QG and zero QRR. The result is a device that can operate at a higher switching frequency with more efficiency while reducing the overall solution size. Combining the exceptional performance of the GaN FET in a hermetically sealed Surface Mount Device (SMD) package with manufacturing in a MIL-PRF-38535 like flow results in best-in-class power transistors that are ideally suited for high-reliability applications.