Skip to main content
Renesas Electronics Corporation
Radiation Hardened and SEE Hardened 3V to 13.2V, 6A Buck Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:CQFP
Pkg. Code:RNY
Lead Count (#):64
Pkg. Dimensions (mm):14.1 x 14.1 x 0.00
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCQFP
Lead Count (#)64
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)14.1 x 14.1 x 0.00
DLA SMD5962-14203
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
DSEE (MeV·cm2/mg)86.4
IQ [Rail 1] (µA)10000
Input Voltage (Max) [Rail 1]13.2
Input Voltage (Min) [Rail 1] (V)3
Length (mm)14.1
Output Current (Max) [Rail 1] (A)9
Output Voltage (Max) [Rail 1] (V)11.88
Outputs (#)1
Pitch (mm)0.6
Qualification LevelClass V
RatingSpace
Switching Frequency (MHz)0.3 - 0.5
TID HDR (krad(Si))100
TID LDR (krad(Si))100
Width (mm)14.1

Description

Support is limited to customers who have already adopted these products.

The ISL70003SEH is a radiation and SEE hardened synchronous buck regulator capable of operating over an input voltage range of 3. 0V to 13. 2V. With integrated MOSFETs, this highly efficient single chip power solution provides a tightly regulated output voltage that is externally adjustable from 0. 6V to ~90% of the input voltage. Continuous output load current capability is 6A for TJ ≤ +125°C and 3A for TJ ≤ +150°C. The ISL70003SEH uses voltage mode control architecture with feed-forward and switches at a selectable frequency of 500kHz or 300kHz. Loop compensation is externally adjustable to allow for an optimum balance between stability and output dynamic performance. The internal synchronous power switches are optimized for high efficiency and excellent thermal performance. The chip features two logic-level disable inputs that can be used to inhibit pulses on the phase (LXx) pins in order to maximize efficiency based on the load current. The ISL70003SEH also supports DDR applications and contains a buffer amplifier for generating the VREF voltage. High integration, best in class radiation performance and a feature-filled design make the ISL70003SEH an ideal choice to power many of today's small form-factor applications.