| CAD Model: | View CAD Model |
| Pkg. Type: | CQFP |
| Pkg. Code: | RKV |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 14.1 x 14.1 x 2.29 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CQFP |
| Lead Count (#) | 64 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 14.1 x 14.1 x 2.29 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| DSEE (MeV·cm2/mg) | 86.4 |
| IQ [Rail 1] (µA) | 10000 |
| Input Voltage (Max) [Rail 1] | 13.2 |
| Input Voltage (Min) [Rail 1] (V) | 3 |
| Length (mm) | 14.1 |
| Output Current (Max) [Rail 1] (A) | 9 |
| Output Voltage (Max) [Rail 1] (V) | 11.88 |
| Outputs (#) | 1 |
| Pitch (mm) | 0.6 |
| Qualification Level | EM |
| Rating | Space |
| Switching Frequency (MHz) | 0.3 - 0.5 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 100 |
| Thickness (mm) | 2.29 |
| Width (mm) | 14.1 |
Support is limited to customers who have already adopted these products.
The ISL70003SEH is a radiation and SEE hardened synchronous buck regulator capable of operating over an input voltage range of 3. 0V to 13. 2V. With integrated MOSFETs, this highly efficient single chip power solution provides a tightly regulated output voltage that is externally adjustable from 0. 6V to ~90% of the input voltage. Continuous output load current capability is 6A for TJ ≤ +125°C and 3A for TJ ≤ +150°C. The ISL70003SEH uses voltage mode control architecture with feed-forward and switches at a selectable frequency of 500kHz or 300kHz. Loop compensation is externally adjustable to allow for an optimum balance between stability and output dynamic performance. The internal synchronous power switches are optimized for high efficiency and excellent thermal performance. The chip features two logic-level disable inputs that can be used to inhibit pulses on the phase (LXx) pins in order to maximize efficiency based on the load current. The ISL70003SEH also supports DDR applications and contains a buffer amplifier for generating the VREF voltage. High integration, best in class radiation performance and a feature-filled design make the ISL70003SEH an ideal choice to power many of today's small form-factor applications.