Skip to main content
Renesas Electronics Corporation
Radiation and SEE Tolerant 3V to 13.2V, 9A Buck Regulator

Package Information

CAD Model:View CAD Model
Pkg. Type:DIE
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeDIE
Qualification LevelEM
Pb (Lead) FreeNo
MOQ5
Temp. Range (°C)-55 to +125°C
CAGE code34371
Control ModeVoltage Mode
Control TypeVoltage Mode
DSEE (MeV·cm2/mg)86.4
Die Sale Availability?Yes
Duty Cycle (%)88 - 88
FlowRH Hermetic
IOUT Rail 1 (max) (A)9
IQ [Rail 1] (µA)10000
Input Voltage (Max) [Rail 1]13.2
Input Voltage (Min) [Rail 1] (V)3
No-Load Operating Current80 mA
Output Current (Max) [Rail 1] (A)9
Output Voltage (Max) [Rail 1] (V)11.88
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Outputs (#)1
PORYes
PROTO Availability?Yes
Peak Efficiency (%)95
Quiescent Current1.5mA
RatingSpace
SYNCH CapabilityYes
Supply Voltage Rail 1 (max) (V)13.2
Supply Voltage Rail 1 (min) (V)3
Switching Frequency (MHz)0.3 - 0.5
Switching Frequency (max) (kHz)300kHz, 500kHz
Switching Frequency (min) (kHz)300kHz, 500kHz
TID HDR (krad(Si))100
TID LDR (krad(Si))100
Topology [Rail 1]Buck
VOUT Rail 1 (max) (V)11.88
VOUT Rail 1 (min) (V)0.6

Description

The ISL70003ASEH is an improved version of the ISL70003SEH regulator with both tighter load regulation (<0.3% typical) and a higher output current rating of 9A. Operating over an input voltage range of 3.0V to 13.2V with integrated low rDS(ON) MOSFETs makes this monolithic solution highly efficient. Also, a tightly regulated output voltage is possible, which is externally adjustable from 0.6V to ~90% of the input voltage. Continuous output load current capability is 9A for TJ ≤ +125°C and 6A for TJ ≤ +150°C. The ISL70003ASEH uses a voltage mode control architecture with feed-forward and switches at a selectable frequency of 500kHz or 300kHz. Loop compensation is externally adjustable to allow for an optimum balance between stability and output dynamic performance. The device features two logic-level disable inputs that can be used to inhibit pulses on the phase (LXx) pins to maximize efficiency based on the load current. The ISL70003ASEH also supports DDR applications and contains a buffer amplifier for generating the VREF voltage. High integration, best-in-class radiation performance, and a feature-filled design make the ISL70003ASEH an ideal choice to power many of today’s small form factor applications.