Skip to main content
Renesas Electronics Corporation
Radiation Hardened and SEE Hardened 22A Synchronous Buck Regulator with Current Sharing

Package Information

CAD Model:View CAD Model
Pkg. Type:CQFP
Pkg. Code:RKV
Lead Count (#):64
Pkg. Dimensions (mm):14.1 x 14.1 x 2.29
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeYes
ECCN (US)9A515.e.1
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCQFP
Lead Count (#)64
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pkg. Dimensions (mm)14.1 x 14.1 x 2.29
Qualification LevelClass V
DLA SMD5962R1220201VXC
Pb (Lead) FreeYes
Pb Free CategoryGold Plate over compliant Undercoat-e4
MOQ25
Temp. Range (°C)-55 to +125°C
CAGE code34371
Control ModePeak Current Mode
Control TypeCurrent Mode
DSEE (MeV·cm2/mg)86
Die Sale Availability?Yes
Duty Cycle (%)90 - 90
FlowRH Hermetic
IOUT Rail 1 (max) (A)22
IQ [Rail 1] (µA)2500
Input Voltage (Max) [Rail 1]6.2
Input Voltage (Min) [Rail 1] (V)3
Length (mm)14.1
No-Load Operating Current70 mA
Output Current (Max) [Rail 1] (A)22
Output Voltage (Max) [Rail 1] (V)4.675
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Outputs (#)1
PORYes
PROTO Availability?Yes
Peak Efficiency (%)92
Pitch (mm)0.6
Quiescent Current2.5mA
RatingSpace
SYNCH CapabilityYes
Supply Voltage Rail 1 (max) (V)6.2
Supply Voltage Rail 1 (min) (V)3
Switching Frequency (MHz)0.5 - 1
Switching Frequency (max) (kHz)500kHz, 1000kHz
Switching Frequency (min) (kHz)500kHz, 1000kHz
TID HDR (krad(Si))100
TID LDR (krad(Si))100
Thickness (mm)2.29
Topology [Rail 1]Buck
VOUT Rail 1 (max) (V)4.675
VOUT Rail 1 (min) (V)0.6
Width (mm)14.1

Description

The ISL70002SEH is a radiation hardened and SEE hardened high-efficiency monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage. Output load current capability is primarily determined by PVIN voltage, with up to 22A for a single IC at PVIN ≤ 5.5V for TJ ≤ +125°C. Two ISL70002SEH devices, configured to current share, can provide up to 38A of total output current at PVIN ≤ 5.5V for TJ ≤ +125°C, assuming ±27% worst-case current share accuracy. The ISL70002SEH uses peak current-mode control with integrated error amp compensation and pin-selectable slope compensation. Switching frequency is also pin selectable to either 1MHz or 500kHz. Two devices can be synchronized 180° out of phase to reduce input RMS ripple current. High integration makes the ISL70002SEH an ideal choice to power small form factor applications. Two devices can be synchronized to provide a complete power solution for large-scale digital ICs, like field-programmable gate arrays (FPGAs) that require separate core and I/O voltages.