| CAD Model: | View CAD Model |
| Pkg. Type: | CQFP |
| Pkg. Code: | RKX |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 14.2 x 14.2 x 0.00 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pb (Lead) Free | Yes |
| ECCN (US) | 9A515.e.1 |
| HTS (US) | 8542.39.0090 |
| Pkg. Type | CQFP |
| Lead Count (#) | 48 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | Not Applicable |
| Pkg. Dimensions (mm) | 14.2 x 14.2 x 0.00 |
| Qualification Level | EM |
| Pb (Lead) Free | Yes |
| Pb Free Category | Gold Plate over compliant Undercoat-e4 |
| MOQ | 1 |
| Temp. Range (°C) | -55 to +125°C |
| CAGE code | 34371 |
| Control Mode | Peak Current Mode |
| Control Type | Current Mode |
| DSEE (MeV·cm2/mg) | 86.4 |
| Die Sale Availability? | Yes |
| Duty Cycle (%) | 90 - 90 |
| Flow | RH Hermetic |
| IOUT Rail 1 (max) (A) | 6 |
| IQ [Rail 1] (µA) | 2000 |
| Input Voltage (Max) [Rail 1] | 5.5 |
| Input Voltage (Min) [Rail 1] (V) | 3 |
| Length (mm) | 14.2 |
| No-Load Operating Current | 40 mA |
| Output Current (Max) [Rail 1] (A) | 6 |
| Output Voltage (Max) [Rail 1] (V) | 4.675 |
| Output Voltage (Min) (V) | 0.6 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Outputs (#) | 1 |
| POR | Yes |
| PROTO Availability? | Yes |
| Peak Efficiency (%) | 94 |
| Pitch (mm) | 1 |
| Quiescent Current | 2mA |
| Rating | Space |
| SYNCH Capability | Yes |
| Supply Voltage Rail 1 (max) (V) | 5.5 |
| Supply Voltage Rail 1 (min) (V) | 3 |
| Switching Frequency (MHz) | 1 - 1 |
| Switching Frequency (max) (kHz) | 1000 |
| Switching Frequency (min) (kHz) | 1000 |
| TID HDR (krad(Si)) | 100 |
| TID LDR (krad(Si)) | 100 |
| Topology [Rail 1] | Buck |
| VOUT Rail 1 (max) (V) | 4.675 |
| VOUT Rail 1 (min) (V) | 0.6 |
| Width (mm) | 14.2 |
The ISL70001ASEH is a radiation hardened and Single-Event Effect (SEE) hardened high-efficiency monolithic synchronous buck regulator with integrated MOSFETs. This single-chip power solution operates over an input voltage range of 3V to 5.5V and provides a tightly regulated output voltage that is externally adjustable from 0.8V to ~85% of the input voltage. Output load current capacity is 6A for TJ <+145°C. The ISL70001ASEH utilizes peak current-mode control for excellent output load transient response and features integrated compensation and switches at a fixed frequency of 1MHz to reduce component size and count. In an application where two POLs are needed, two ISL70001ASEH devices can be synchronized 180° out of phase to reduce the overall input RMS ripple current. The internal synchronous power switches are optimized for high efficiency and good thermal performance. The ISL70001ASEH incorporates fault protection for the regulator. The protection circuits include input undervoltage, output undervoltage, and output overcurrent. High integration and class-leading radiation tolerance make the ISL70001ASEH an ideal choice to power many of today’s small form factor applications. Two devices can be synchronized to provide a complete power solution for large-scale digital ICs, like field-programmable gate arrays (FPGAs), that require separate core and I/O voltages.