Skip to main content
Digital, Dual Output, 4-Phase Configurable, VR13/IMVP8 PWM Controller

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFN
Pkg. Code: LBW
Lead Count (#): 40
Pkg. Dimensions (mm): 5.00 x 5.00 x 0.75
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
RoHS (ISL69133IRAZ-T7A) Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 40
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Bias Voltage Range (V) 3.3 - 3.3
Input Voltage (Max) (V) 25
Input Voltage (Min) (V) 4.5
Length (mm) 5
MOQ 250
Output Current (Max) [Rail 1] (A) 240
Output Voltage (Max) (V) 3.05
Outputs (Max) (#) 2
Parametric Applications Core and memory for Intel VR13 and IMVP8 based designs, server core and memory rails, graphics rails, High-end desktop with overclocking option, Networking, data center, storage, & general purpose
Parametric Category Multiphase DC/DC Switching Controllers
Phases (Max) 4
Pitch (mm) 0.4
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.75
Pkg. Type TQFN
Qualification Level Standard
Thickness (mm) 0.75
Width (mm) 5

Description

The ISL69133 is a digital, dual output, flexible, multiphase (X+Y ≤ 4) PWM controller designed to be compliant with Intel VR13/IMVP8 specifications. The digital multiphase controller can be configured to support any desired phase assignments up to a maximum of four phases across the two outputs (X and Y). For example, 3+1, 2+2, or even single output operation as a 4+0 configuration, are supported. With a flexible X+Y ≤ 4-phase assignment, PMBus, and SerialVID (SVID) interfaces, the ISL69133 is ideal for controlling the microprocessor core, memory, and system rails of Intel VR13/IMVP8 platforms. The ISL69133 uses the Renesas proprietary, digital, linear, synthetic, current modulation scheme to achieve the industry’s best combination of transient response and ease-of-tuning while addressing the challenges of powering the latest generation of Intel microprocessors. Device configuration and telemetry monitoring are accomplished using the intuitive Renesas PowerNavigator™ software. Diode emulation and automatic phase add/drop features allow the user to extract maximum efficiency from the converter regardless of load conditions. The ISL69133 supports a comprehensive fault management system to enable the design of highly reliable systems. From an overcurrent protection scheme, including peak and average detection, to the configurable power-good and catastrophic fault protection flags, any need is accommodated. With minimal external components, the ability to store eight configurations, robust fault management, and highly accurate regulation capability, implementing a high-performance, multiphase regulator has never been easier.