Skip to main content
Digital Dual Output 6+1-Phase VR13 PWM Controller

Package Information

CAD Model: View CAD Model
Pkg. Type: QFN
Pkg. Code: LZY
Lead Count (#): 48
Pkg. Dimensions (mm): 5.99 x 5.99 x 0.90
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL69127IRAZ-T) Download

Product Attributes

Lead Count (#) 48
Carrier Type Reel
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication SINGAPORE
Bias Voltage Range (V) 3.3 - 3.3
Input Voltage (Max) (V) 25
Input Voltage (Min) (V) 4.5
Length (mm) 6
MOQ 4000
Output Current (Max) [Rail 1] (A) 360
Output Voltage (Max) (V) 3.05
Outputs (Max) (#) 2
Parametric Applications Core and memory for Intel VR13 based designs, High performance server core and memory rails, High performance graphics rails, Networking, data center, storage, and general purpose
Parametric Category Multiphase DC/DC Switching Controllers
Phases (Max) 6+1
Pitch (mm) 0.4
Pkg. Dimensions (mm) 6.0 x 6.0 x 0.90
Pkg. Type QFN
Qualification Level Standard
Thickness (mm) 0.9
Width (mm) 6

Description

The ISL69127 is a digital dual output, multiphase PWM controller designed to be compliant with Intel VR13 specifications. The digital multiphase controller can be configured to support any desired phase assignments on the second output channel, up to a maximum of six phases. The ISL69127 supports the SVID interface along with PMBus v1. 3 specifications, making it ideal for controlling the microprocessor core, memory, and system agent rails of Intel VR13 platforms. The ISL69127 uses the Renesas proprietary digital linear synthetic current modulation scheme to achieve the industry’s best combination of transient response and ease of tuning while addressing the challenges of powering the latest generation of Intel microprocessors. Device configuration and telemetry monitoring are accomplished using the intuitive PowerNavigator™ software. Diode emulation and automatic phase add/drop features allow the user to extract maximum efficiency from the converter regardless of load conditions. The ISL69127 supports a comprehensive fault management system to enable the design of highly reliable systems. From an overcurrent protection scheme including peak and average detection, to the configurable power-good and catastrophic fault protection flags, any need is accommodated. With minimal external components, the ability to store eight configurations, robust fault management, and highly accurate regulation capability, implementing a high-performance, multiphase regulator has never been easier.