Skip to main content
Digital Dual Output, 4-Phase Configurable, VR13 PWM Controller

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFN
Pkg. Code: LBW
Lead Count (#): 40
Pkg. Dimensions (mm): 5.00 x 5.00 x 0.75
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
RoHS (ISL69125IRAZ) Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 40
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Bias Voltage Range (V) 3.3 - 3.3
Input Voltage (Max) (V) 25
Input Voltage (Min) (V) 4.5
Length (mm) 5
MOQ 490
Output Current (Max) [Rail 1] (A) 240
Output Voltage (Max) (V) 3.05
Outputs (Max) (#) 2
Parametric Applications Core and memory for Intel VR13 based designs, High performance server core and memory rails, High performance graphics rails, Networking, data center, storage, and general purpose
Parametric Category Multiphase DC/DC Switching Controllers
Phases (Max) 4
Pitch (mm) 0.4
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.75
Pkg. Type TQFN
Qualification Level Standard
Thickness (mm) 0.75
Width (mm) 5

Description

The ISL69125 is a digital dual output, flexible multiphase (X+Y ≤ 4) PWM controller designed to be compliant with Intel VR13 specifications. The digital multiphase controller can be configured to support any desired phase assignments up to a maximum of 4 phases across the two outputs (X and Y). For example, 3+1, 2+2, or even a single output operation as a 4+0 configuration are supported. With a flexible X+Y ≤ 4 phase assignment along with PMBus and SVID interfaces, it is ideal for controlling the microprocessor core, memory, and system rails of Intel VR13 platforms. The ISL69125 uses the Renesas proprietary digital linear synthetic current modulation scheme to achieve the industry’s best combination of transient response and ease of tuning while addressing the challenges of powering the latest generation of Intel microprocessors. Device configuration and telemetry monitoring are accomplished using the intuitive PowerNavigator software. Diode emulation and automatic phase add/drop features allow the user to extract maximum efficiency from the converter regardless of load conditions. The ISL69125 supports a comprehensive fault management system to enable the design of highly reliable systems. From an overcurrent protection scheme including peak and average detection, to the configurable power-good and catastrophic fault protection flags, any need is accommodated. With minimal external components, the ability to store 8 configurations, robust fault management, and highly accurate regulation capability, implementing a high-performance, multiphase regulator has never been easier.