Skip to main content
Digital Single Output,12-Phase PWM Controller

Package Information

CAD Model: View CAD Model
Pkg. Type: VFQFPN
Pkg. Code: LWO
Lead Count (#): 60
Pkg. Dimensions (mm): 7.0 x 7.0 x 1.0
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL68227IRAZ) Download

Product Attributes

Lead Count (#) 60
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Bias Voltage Range (V) 3.135 - 3.465
Input Voltage (Max) (V) 18
Input Voltage (Min) (V) 4.5
Length (mm) 7
MOQ 520
Output Current (Max) [Rail 1] (A) 1080
Output Voltage (Max) (V) 3.05
Outputs (Max) (#) 2
Parametric Applications DDR Memory Solutions, Artificial intelligence/accelerator cards (FPGA, ASIC), Network Equipment, Server/storage equipment, Telecom/datacom equipment, POL Power Supplies (memory, DSP, ASIC, FPGA)
Parametric Category Multiphase DC/DC Switching Controllers
Phases (Max) 12
Pitch (mm) 0.4
Pkg. Dimensions (mm) 7.0 x 7.0 x 0.90
Pkg. Type QFN
Price (USD) $5.90462
Qualification Level Standard
Thickness (mm) 0.9
Width (mm) 7

Description

The ISL68227 is a digital multiphase (X ≤ 12) PWM controller with PMBus V1.3 compatibility. The digital multiphase controller can be configured to support any phase assignment up to a maximum of 12 phases. Increased power density, combined with support for PMBus V1.3 allows the ISL68227 to support any demanding power supply requirements.

The ISL68227 uses the proprietary Renesas digital synthetic current modulation scheme to achieve the industry-best combination of transient response, ease of tuning, and efficiency across the full load range. Diode emulation and automatic phase add/drop features allow you to extract maximum efficiency from the converter regardless of load conditions. You can use the intuitive Renesas PowerNavigator™ software to configure and monitor the device.

With minimal external components, easy configuration, robust fault management, and highly accurate regulation capability, implementing a high-performance, multiphase regulator has never been easier.