Skip to main content
Renesas Electronics Corporation
Single-Phase R4 Digital Hybrid PWM Controller with PMBus/SMBus/I²C and PFM

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LXI
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL68201IRZ-TK)Download

Product Attributes

Lead Count (#)24
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationMALAYSIA
Wafer Fab LocationTAIWAN
Current SharingNo
Dual OutputNo
Dual PhaseNo
IQ [Rail 1] (µA)300
Input Voltage (Max) (V)24
Input Voltage (Min) (V)4.5
Integrated MOSFET Driver (s)No
Length (mm)4
Longevity2033 Dec
MOQ1000
Output Current (Max) [Rail 1] (A)40
Output Voltage (Max) (V)5.5
Output Voltage (Min) (V)0.5
PMBus/SMBus/I2C0
Parametric CategoryBuck Controllers (External FETs)
Peak Efficiency (%)94
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.90
Pkg. TypeQFN
Price (USD)$3.6652
Qualification LevelStandard
Quiescent Current14 mA
Simulation Model AvailableiSim
Switching Frequency (KHz)1.5 - 1.5
Switching Frequency Range (Typical) (kHz)300 - 1500
Thickness (mm)0.9
Width (mm)4

Description

The ISL68201 is a single-phase, synchronous buck PWM controller featuring Renesas’ proprietary R4™ Technology. It supports a wide 4. 5V to 24V input voltage range and a wide 0. 5V to 5. 5V output range. Integrated LDOs provide controller bias voltage, allowing for single supply operation. The ISL68201 includes a PMBus/SMBus/I2C interface for device configuration and telemetry (VIN, VOUT, IOUT, and temperature) and fault reporting. 

The R4 control scheme has extremely fast transient performance, accurately regulated frequency control, and all internal compensation. An efficiency-enhancing PFM mode can be enabled to improve light-load efficiency greatly. The ISL68201’s serial bus allows for easy R4 loop optimization, resulting in fast transient performance over a wide range of applications, including all ceramic output filters. The ISL68201 has four 8-bit configuration pins, which provide very flexible configuration options (frequency, VOUT, R4 gain, etc. ) without the need for built-in NVM memory. This results in a design flow that closely matches traditional analog controllers, while still offering the design flexibility and feature set of a digital PMBus/SMBus/I2C interface. 

The ISL68201 also features remote voltage sensing and completely eliminates any potential difference between remote and local grounds. This improves regulation and protection accuracy. A precision enable input is available to coordinate the start-up of the ISL68201 with other voltage rails, especially useful for power sequencing.