Skip to main content
Renesas Electronics Corporation
ZVS Full-Bridge PWM Controller with Adjustable Synchronous Rectifier Control

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLN
Lead Count (#):20
Pkg. Dimensions (mm):8.6 x 3.9 x 0.00
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL6754AAZA)Download
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQSOP
Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Control ModePeak Current Mode or Voltage Mode
Duty Cycle (%)99 - 99
FET Driver Output Current (Max) (A)0.01
Length (mm)8.6
MOQ580
No-Load Operating Current11 mA (typ), 15.5 mA (max)
PWMs (#)6
Parametric CategoryZero Voltage Switching (ZVS) Full Bridge Controllers
Pitch (mm)0.6
Pkg. Dimensions (mm)8.6 x 3.9 x 0.00
Qualification LevelStandard
Switching Frequency (KHz)2000 - 2000
Topology CharacteristicFull-Bridge ZVS
Topology [Rail 1]Zero-Voltage-Switching (ZVS)
UVLO Falling (V)7
UVLO Rising (V)8.75
VBIAS (Max) (V)20
Width (mm)3.9

Description

The ISL6754 is a high performance extension of the Renesas family of Zero-Voltage Switching (ZVS) full-bridge PWM controllers. Like the ISL6752, it achieves ZVS operation by driving the upper bridge FETs at a fixed 50% duty cycle while the lower bridge FETs are trailing-edge modulated with adjustable resonant switching delays. Adding to the ISL6752’s feature set are average current monitoring and soft-start. The average current signal may be used for average current limiting, current sharing circuits and average current mode control. Additionally, the ISL6754 supports both voltage- and current-mode control. The ISL6754 features complemented PWM outputs for Synchronous Rectifier (SR) control. The complemented outputs may be dynamically advanced or delayed relative to the PWM outputs using an external control voltage. This advanced BiCMOS design features precision dead time and resonant delay control, and an oscillator adjustable to 2MHz operating frequency. Additionally, multi-pulse suppression ensures alternating output pulses at low duty cycles where pulse skipping may occur.