Skip to main content
Renesas Electronics Corporation
ZVS Full-Bridge PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLK
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.9 x 1.47
Pitch (mm):0.6

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL6753AAZA)Download

Product Attributes

Pkg. TypeQSOP
Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Control ModeVoltage, Peak Current, or Average Current Mode
Duty Cycle (%)99 - 99
FET Driver Output Current (Max) (A)0.01
Length (mm)4.9
MOQ980
No-Load Operating Current11 mA (typ), 15.5 mA (max)
PWMs (#)4
Parametric CategoryZero Voltage Switching (ZVS) Full Bridge Controllers
Pitch (mm)0.6
Pkg. Dimensions (mm)4.9 x 3.9 x 1.47
Qualification LevelStandard
Simulation Model AvailableiSim
Switching Frequency (KHz)2000 - 2000
Thickness (mm)1.47
Topology CharacteristicFull-Bridge ZVS
Topology [Rail 1]Zero-Voltage-Switching (ZVS)
UVLO Falling (V)7
UVLO Rising (V)8.75
VBIAS (Max) (V)20
Width (mm)3.9

Description

The ISL6753 is a high-performance, low-pin-count alternative, zero-voltage switching (ZVS) full-bridge PWM controller. Like the ISL6551, it achieves ZVS operation by driving the upper bridge FETs at a fixed 50% duty cycle while the lower bridge FETS are trailing-edge modulated with adjustable resonant switching delays. Compared to the more familiar phase-shifted control method, this algorithm offers equivalent efficiency and improved overcurrent and lightload performance with less complexity in a lower pin count package. This advanced BiCMOS design features low operating current, adjustable oscillator frequency up to 2MHz, adjustable soft-start, internal over temperature protection, precision deadtime and resonant delay control, and short propagation delays. Additionally, Multi-Pulse Suppression ensures alternating output pulses at low duty cycles where pulse skipping may occur.