Skip to main content
Renesas Electronics Corporation
Intermediate Bus PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MOP
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL6744AABZ-T)Download

Product Attributes

Pkg. TypeSOICN
Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Control ModeVoltage Mode
Duty Cycle (%)100 - 100
Length (mm)4.9
MOQ2500
No-Load Operating Current3 mA
Output Per Driver UGATE Source|Sink1|1
PWMs (#)2
Parametric CategoryHalf-Bridge & Hard-Switched Full Bridge Controllers
Qualification LevelStandard
Switching Frequency (KHz)2000 - 2000
Topology CharacteristicHalf-Bridge or Full Bridge (Telecom) Hard SW
Topology [Rail 1]Double-Ended
UVLO Falling (V)5.7
UVLO Rising (V)6.3
VBIAS (Max) (V)20
Width (mm)3.9

Description

The ISL6744A is a low cost, primary side, double-ended controller intended for applications using full and half-bridge topologies for unregulated DC/DC converters. It is a voltage-mode PWM controller designed for half-bridge and full-bridge power supplies. It provides precise switching frequency control, adjustable soft-start, precise dead time control with dead times as low as 35ns, and overcurrent shutdown. The ISL6744A is identical to the ISL6744, but is optimized for higher noise environments. Low start-up and operating currents allow for easy biasing in both AC/DC and DC/DC applications. This advanced BiCMOS design features low start-up and operating currents, adjustable switching frequency up to 1MHz, 1A FET drivers, and very low propagation delays for a fast response to overcurrent faults.