| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MOP |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL6744AABZ) | Download |
| Pkg. Type | SOICN |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +105°C |
| Control Mode | Voltage Mode |
| Duty Cycle (%) | 100 - 100 |
| Length (mm) | 4.9 |
| MOQ | 980 |
| No-Load Operating Current | 3 mA |
| Output Per Driver UGATE Source|Sink | 1|1 |
| PWMs (#) | 2 |
| Parametric Category | Half-Bridge & Hard-Switched Full Bridge Controllers |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 2000 - 2000 |
| Topology Characteristic | Half-Bridge or Full Bridge (Telecom) Hard SW |
| Topology [Rail 1] | Double-Ended |
| UVLO Falling (V) | 5.7 |
| UVLO Rising (V) | 6.3 |
| VBIAS (Max) (V) | 20 |
| Width (mm) | 3.9 |
The ISL6744A is a low cost, primary side, double-ended controller intended for applications using full and half-bridge topologies for unregulated DC/DC converters. It is a voltage-mode PWM controller designed for half-bridge and full-bridge power supplies. It provides precise switching frequency control, adjustable soft-start, precise dead time control with dead times as low as 35ns, and overcurrent shutdown. The ISL6744A is identical to the ISL6744, but is optimized for higher noise environments. Low start-up and operating currents allow for easy biasing in both AC/DC and DC/DC applications. This advanced BiCMOS design features low start-up and operating currents, adjustable switching frequency up to 1MHz, 1A FET drivers, and very low propagation delays for a fast response to overcurrent faults.