| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | MNT |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 5.0 x 4.4 x 0.00 |
| Pitch (mm): | 0.7 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL6740IVZ) | Download |
| Pkg. Type | TSSOP |
| Lead Count (#) | 16 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Control Mode | Voltage Mode |
| Duty Cycle (%) | 100 - 100 |
| FET Driver Output Current (Max) (A) | 0.05 |
| Length (mm) | 5 |
| MOQ | 960 |
| No-Load Operating Current | 5 mA |
| Output Per Driver UGATE Source|Sink | 0.5|0.5 |
| PWMs (#) | 2 |
| Parametric Category | Half-Bridge & Hard-Switched Full Bridge Controllers |
| Pitch (mm) | 0.7 |
| Pkg. Dimensions (mm) | 5.0 x 4.4 x 0.00 |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 2000 - 2000 |
| Topology Characteristic | Half-Bridge or Full Bridge (Telecom) Hard SW |
| Topology [Rail 1] | Double-Ended |
| UVLO Falling (V) | 6.75 |
| UVLO Rising (V) | 7.25 |
| VBIAS (Max) (V) | 20 |
| Width (mm) | 4.4 |
ISL6740, ISL6741 Flexible Double-Ended Voltage and Current Mode PWM Controllers The ISL6740, ISL6741 family of adjustable frequency, low power, Pulse Width Modulating (PWM) voltage mode (ISL6740) and current mode (ISL6741) controllers, is designed for a wide range of power conversion applications using half-bridge, full bridge and push-pull configurations. These controllers provide an extremely flexible oscillator that allows precise control of frequency, duty cycle and dead time. This advanced BiCMOS design features low operating current, adjustable switching frequency up to 1MHz, adjustable soft-start, internal and external over-temperature protection, fault annunciation, and a bidirectional SYNC signal that allows the oscillator to be locked to paralleled units or to an external clock for noise sensitive applications.