Skip to main content
Renesas Electronics Corporation
100V Linear Bias Supply

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:LNU
Lead Count (#):9
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL6719ARZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)9
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +105°C
Enable/ShutdownNo
External BiasNo
Fixed Output Voltage OptionNo
IOUT (Max) (mA)100
Input Voltage (Max) (V)100
Input Voltage (Min) (V)17
Length (mm)3
MOQ6000
Output Current 1 (Max) (A)0.1
Output Voltage (Max) (V)20
Output Voltage (Min) (V)1.5
PGOOD OutputNo
Parametric CategoryLinear Regulators (LDO)
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Pkg. TypeDFN
Qualification LevelStandard
Thickness (mm)0.9
Width (mm)3

Description

The ISL6719 is a low cost linear regulator for generating a low voltage bias supply from intermediate distributed voltages commonly used in telecom and datacom applications. It provides a single adjustable output rated at 100mA from either the input source or an auxiliary source such as a transformer winding. The auxiliary source is selected whenever it has sufficient voltage to sustain the output. The ISL6719 may be used as a start-up or a continuous low power regulator. When operating as a start-up regulator, it is capable of sourcing 100mA from a 100V source for short durations. This period of time allows the power supply to start-up and provide an alternate power source, such as the output of a transformer winding, to the AUXIN input. This allows the regulated output to operate from a lower source voltage to minimize power loss.