Skip to main content
Single Synchronous Buck Pulse-Width Modulation (PWM) controller

Package Information

CAD Model: View CAD Model
Pkg. Type: SOIC
Pkg. Code: MBY
Lead Count (#): 8
Pkg. Dimensions (mm): 4.9 x 3.9 x 1.5
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
RoHS (ISL6520ACBZ-T) Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) 0 to +70°C
Bias Voltage Range (V) 5 - 5
IS (Typical) 3.2
Input Voltage (Max) (V) 5
Input Voltage (Max) [Rail 1] (V) 5 - 5
Input Voltage (Min) (V) 2.5
Input Voltage (Min) [Rail 1] (V) 2.5
Length (mm) 4.9
MOQ 2500
Output Current (Max) [Rail 1] (A) 30
Output Voltage (Max) (V) 5
Output Voltage (Max) [Rail 1] (V) 5
Output Voltage (Min) (V) 0.8
Output Voltage (Min) [Rail 1] (V) 0.8
Outputs (#) 1
Parametric Category Buck Controllers (External FETs)
Pitch (mm) 1.3
Pkg. Dimensions (mm) 4.9 x 3.9 x 0.00
Pkg. Type SOICN
Price (USD) $1.45252
Qualification Level Standard
Switching Frequency Range (Typical) (kHz) 300 - 300
Topology [Rail 1] Buck
VBIAS (Max) (V) 5
VBIAS (Min) (V) 5
Width (mm) 3.9

Description

The ISL6520A makes simple work out of implementing a complete control and protection scheme for a DC/DC stepdown converter. Designed to drive N-Channel MOSFETs in a synchronous buck topology, the ISL6520A integrates the control, output adjustment, monitoring and protection functions into a single 8 Lead package. The ISL6520A provides simple, single feedback loop, voltage-mode control with fast transient response. The output voltage can be precisely regulated to as low as 0. 8V, with a maximum tolerance of ±1. 5% over-temperature and line voltage variations. A fixed frequency oscillator reduces design complexity, while balancing typical application cost and efficiency. The error amplifier features a 15MHz gain-bandwidth product and 8V/ms slew rate which enables high converter bandwidth for fast transient performance. The resulting PWM duty cycles range from 0% to 100%. Protection from overcurrent conditions is provided by monitoring the rDS(ON) of the upper MOSFET to inhibit PWM operation appropriately. This approach simplifies the implementation and improves efficiency by eliminating the need for a current sense resistor.