Skip to main content
Renesas Electronics Corporation
300kHz Dual, 180 Out-of-Phase, Step-Down PWM Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MLP
Lead Count (#):24
Pkg. Dimensions (mm):8.6 x 3.9 x 1.55
Pitch (mm):0.6

Environmental & Export Classifications

RoHS (ISL6440IAZ-TK)Download
Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQSOP
Carrier TypeReel
Bias Voltage Range (V)5 - 5
DDR CapableNo
Input Voltage (Max) (V)24
Input Voltage (Min) (V)4.5
Lead Count (#)24
Length (mm)8.6
Linear OutputNo
MOQ3000
Moisture Sensitivity Level (MSL)2
Output Current 1 (Max) (A)10
Output Voltage (Min) (V)0.8
Output Voltage 1 (Max) (V)24
Outputs (#)2
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.6
Pkg. Dimensions (mm)8.6 x 3.9 x 1.55
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)300 - 300
Temp. Range (°C)-40 to +85°C
Thickness (mm)1.55
Width (mm)3.9

Description

The ISL6440 is a high-performance, dual-output PWM controller optimized for converting wall adapter, battery or network intermediate bus DC input supplies into the system supply voltages required for a wide variety of applications. Each output is adjustable down to 0. 8V. The two PWMs are synchronized 180o out of phase reducing the RMS input current and ripple voltage. The ISL6440 incorporates several protection features. An adjustable overcurrent protection circuit monitors the output current by sensing the voltage drop across the lower MOSFET. Hiccup mode overcurrent operation protects the DC/DC components from damage during output overload/short circuit conditions. Each PWM has an independent logic-level shutdown input (SD1 and SD2). A single PGOOD signal is issued when soft-start is complete on both PWM controllers and their outputs are within 10% of the set point. Thermal shutdown circuitry turns off the device if the junction temperature exceeds +150°C.