Skip to main content
Multiphase PWM Regulator for AMD CPUs Using SVI2

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFN
Pkg. Code: LTI
Lead Count (#): 40
Pkg. Dimensions (mm): 5.00 x 5.00 x 0.75
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL62776IRTZ) Download

Product Attributes

Lead Count (#) 40
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +100°C
Country of Assembly MALAYSIA
Country of Wafer Fabrication TAIWAN
Bias Voltage Range (V) 4.75 - 4.75
Droop Yes
Input Voltage (Max) (V) 25
Input Voltage (Max) [Rail 1] (V) 25 - 25
Input Voltage (Min) (V) 4.5
Input Voltage (Min) [Rail 1] (V) 4.5
Integrated MOSFET Driver (s) No
Length (mm) 5
MOQ 490
Output Current (Max) [Rail 1] (A) 120
Output Current Max (A) 120
Output Voltage (Max) (V) 1.55
Output Voltage (Max) [Rail 1] (V) 1.55
Output Voltage (Min) (V) 0.5
Outputs (Max) (#) 2
Parametric Applications AMD SVI2 CPU/GPU core power, Notebook computers
Parametric Category Multiphase DC/DC Switching Controllers
Phases (Max) 4
Pitch (mm) 0.4
Pkg. Dimensions (mm) 5.0 x 5.0 x 0.75
Pkg. Type TQFN
Price (USD) $5.28747
Qualification Level Standard
Thickness (mm) 0.75
VID Yes
Width (mm) 5

Description

The ISL62776 is fully compliant with AMD Serial VID Interface 2. 0 (SVI2) and provides a complete solution for microprocessor and graphics processor core power. The ISL62776 controller supports two Voltage Regulators (VRs) that use external drivers for maximum flexibility. The Core VR can be configured for 4-, 3-, 2-, or 1-phase operation and the SOC VR supports 1-phase operation. The two VRs share a serial control bus to communicate with the AMD CPU and achieve lower cost and smaller board area compared with two-chip solutions. The R3™ modulator, based on the Renesas Robust Ripple Regulator (R3) technology, has many advantages compared to traditional modulators. These include faster transient settling time, variable switching frequency in response to load transients, and improved light-load efficiency due to diode emulation mode with load-dependent, low-switching frequency. Both outputs of the ISL62776 support DC Resistance (DCR) current sensing with single NTC thermistor for DCR temperature compensation or accurate resistor current sensing. Both outputs use remote voltage sense, adjustable switching frequency, Overcurrent Protection (OCP), and power-good.