Skip to main content
Renesas Electronics Corporation
Multiphase PWM Regulator for AMD CPUs Using SVI2

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LTI
Lead Count (#):40
Pkg. Dimensions (mm):5.0 x 5.0 x 0.75
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL62776HRTZ-T)Download

Product Attributes

Lead Count (#)40
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Country of AssemblyMALAYSIA
Country of Wafer FabricationTAIWAN
Bias Voltage Range (V)4.75 - 4.75
DroopYes
Input Voltage (Max) (V)25
Input Voltage (Max) [Rail 1] (V)25 - 25
Input Voltage (Min) (V)4.5
Input Voltage (Min) [Rail 1] (V)4.5
Integrated MOSFET Driver (s)No
Length (mm)5
MOQ6000
Output Current (Max) [Rail 1] (A)120
Output Current Max (A)120
Output Voltage (Max) (V)1.55
Output Voltage (Max) [Rail 1] (V)1.55
Output Voltage (Min) (V)0.5
Outputs (Max) (#)2
Parametric ApplicationsAMD SVI2 CPU/GPU core power, Notebook computers
Parametric CategoryMultiphase DC/DC Switching Controllers
Phases (Max)4
Pitch (mm)0.4
Pkg. Dimensions (mm)5.0 x 5.0 x 0.75
Pkg. TypeTQFN
Price (USD)$4.29066
Qualification LevelStandard
Thickness (mm)0.75
VIDYes
Width (mm)5

Description

The ISL62776 is fully compliant with AMD Serial VID Interface 2. 0 (SVI2) and provides a complete solution for microprocessor and graphics processor core power. The ISL62776 controller supports two Voltage Regulators (VRs) that use external drivers for maximum flexibility. The Core VR can be configured for 4-, 3-, 2-, or 1-phase operation and the SOC VR supports 1-phase operation. The two VRs share a serial control bus to communicate with the AMD CPU and achieve lower cost and smaller board area compared with two-chip solutions. The R3™ modulator, based on the Renesas Robust Ripple Regulator (R3) technology, has many advantages compared to traditional modulators. These include faster transient settling time, variable switching frequency in response to load transients, and improved light-load efficiency due to diode emulation mode with load-dependent, low-switching frequency. Both outputs of the ISL62776 support DC Resistance (DCR) current sensing with single NTC thermistor for DCR temperature compensation or accurate resistor current sensing. Both outputs use remote voltage sense, adjustable switching frequency, Overcurrent Protection (OCP), and power-good.