| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | LTI |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.75 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL62776HRTZ) | Download |
| Lead Count (#) | 40 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -10 to +100°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| Bias Voltage Range (V) | 4.75 - 4.75 |
| Droop | Yes |
| Input Voltage (Max) (V) | 25 |
| Input Voltage (Max) [Rail 1] (V) | 25 - 25 |
| Input Voltage (Min) (V) | 4.5 |
| Input Voltage (Min) [Rail 1] (V) | 4.5 |
| Integrated MOSFET Driver (s) | No |
| Length (mm) | 5 |
| MOQ | 980 |
| Output Current (Max) [Rail 1] (A) | 120 |
| Output Current Max (A) | 120 |
| Output Voltage (Max) (V) | 1.55 |
| Output Voltage (Max) [Rail 1] (V) | 1.55 |
| Output Voltage (Min) (V) | 0.5 |
| Outputs (Max) (#) | 2 |
| Parametric Applications | AMD SVI2 CPU/GPU core power, Notebook computers |
| Parametric Category | Multiphase DC/DC Switching Controllers |
| Phases (Max) | 4 |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.75 |
| Pkg. Type | TQFN |
| Price (USD) | $5.03764 |
| Qualification Level | Standard |
| Thickness (mm) | 0.75 |
| VID | Yes |
| Width (mm) | 5 |
The ISL62776 is fully compliant with AMD Serial VID Interface 2. 0 (SVI2) and provides a complete solution for microprocessor and graphics processor core power. The ISL62776 controller supports two Voltage Regulators (VRs) that use external drivers for maximum flexibility. The Core VR can be configured for 4-, 3-, 2-, or 1-phase operation and the SOC VR supports 1-phase operation. The two VRs share a serial control bus to communicate with the AMD CPU and achieve lower cost and smaller board area compared with two-chip solutions. The R3™ modulator, based on the Renesas Robust Ripple Regulator (R3) technology, has many advantages compared to traditional modulators. These include faster transient settling time, variable switching frequency in response to load transients, and improved light-load efficiency due to diode emulation mode with load-dependent, low-switching frequency. Both outputs of the ISL62776 support DC Resistance (DCR) current sensing with single NTC thermistor for DCR temperature compensation or accurate resistor current sensing. Both outputs use remote voltage sense, adjustable switching frequency, Overcurrent Protection (OCP), and power-good.