Skip to main content
Renesas Electronics Corporation
Low Cost Multi-Chemistry Battery Charger Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LXW
Lead Count (#):28
Pkg. Dimensions (mm):5.0 x 5.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL6251HRZ-T)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
Audible NoiseNo
Automatic Power Source SelectionNo
Automatic Trickle Charge (Typical)No (Set by Host)
Battery Charge Voltage4.2/Cell (2S, 3S, 4S)
Battery Charge Voltage Adjustment±5/Cell
Battery ChemistryMulti-Cell Li+/Polymer
Battery Leakage Current (Max)10μA (DCIN=0V, No System Load)
Charge Current Limit Accuracy±5 (CHLIM=2.0V)
Charging Voltage Accuracy (Max) (±%)0.5
DC Adapter DetectionNo
Duty Cycle (%)99.9 - 99.9
Input Current Limit Accuracy (% (±))3
Input Voltage (Max) (V)25
Input Voltage (Min) (V)7
Input Voltage Range (V)7 - 25
Length (mm)5
MOQ6000
Parametric CategoryBattery Charger ICs
Pkg. TypeQFN
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)300 - 300
Thickness (mm)0.9
Topology [Rail 1]Fixed Frequency Synchronous Buck
Trickle Charge Current Range±50 (CHLIM=0.2V)
Width (mm)5

Description

The ISL6251, ISL6251A is a highly integrated battery charger controller for Li-Ion/Li-Ion polymer batteries and NiMH batteries. High efficiency is achieved by a synchronous buck topology and the use of a MOSFET, instead of a diode, for selecting power from the adapter or battery. The low side MOSFET emulates a diode at light loads to improve the light load efficiency and prevent system bus boosting. The constant output voltage can be selected for 2, 3 and 4 series Li-Ion cells with 0. 5% accuracy over-temperature. It can be also programmed between 4. 2V+5%/cell and 4. 2V-5%/cell to optimize battery capacity. When supplying the load and battery charger simultaneously, the input current limit for the AC adapter is programmable to within 3% accuracy to avoid overloading the AC adapter, and to allow the system to make efficient use of available adapter power for charging. It also has a wide range of programmable charging current. The ISL6251, ISL6251A provides outputs that are used to monitor the current drawn from the AC adapter, and monitor for the presence of an AC adapter. The ISL6251, ISL6251A automatically transitions from regulating current mode to regulating voltage mode.