Skip to main content
Renesas Electronics Corporation
High-Efficiency, Quad or Triple-Output System Power Supply Controller for Notebook Computers

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:LGM
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (ISL62381HRTZ)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-10 to +100°C
DDR CapableNo
Input Voltage (Max) (V)25
Input Voltage (Max) [Rail 1] (V)25 - 25
Input Voltage (Min) (V)5.5
Input Voltage (Min) [Rail 1] (V)5.5
Length (mm)5
Linear OutputYes
MOQ600
Output Current (Max) [Rail 1] (A)20
Output Current 1 (Max) (A)20
Output Voltage (Max) [Rail 1] (V)5.5
Output Voltage (Min) (V)0.6
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage 1 (Max) (V)5.5
Output Voltage 2 (Max)5.5
Output Voltage 3 (Max)Adj.
Output Voltage 4 (Max)5
Outputs (#)4
Parametric CategoryBuck Controllers (External FETs)
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.75
Pkg. TypeTQFN
Price (USD)$4.06015
Qualification LevelStandard
Thickness (mm)0.75
Topology [Rail 1]Buck
Width (mm)5

Description

The ISL62381, ISL62382, ISL62383, ISL62381C, ISL62382C and ISL62383C family of controllers generate supply voltages for battery-powered systems. These controllers include two pulse-width modulation (PWM) controllers, adjustable from 0. 6V to 5. 5V, and two linear regulators, LDO5 and LDO3, that generate a fixed 5V and an adjustable output respectively, and each can deliver up to 100mA. The ISL62383 and ISL62383C have the same outputs as the ISL62381, ISL62382, ISL62381C and ISL62382C but without LDO3 linear regulator. The channel 2 switching regulator will automatically take over the LDO5 load when programmed to 5V output. This provides a large power savings and boosts efficiency. These controllers include onboard power-up sequencing, two power-good (PGOOD) outputs, digital soft-start, and internal soft-stop output discharge that prevent negative voltages on shutdown. The patented R3 PWM control scheme provides a low jitter system with fast response to load transients. Light-load efficiency is improved with period-stretching discontinuous conduction mode (DCM) operation. To eliminate noise in audio frequency applications, an ultrasonic DCM mode is included, which limits the minimum switching frequency to approximately 28kHz. The ISL62381, ISL62382, ISL62381C and ISL62382C are available in a 32 Ld 5mm x 5mm TQFN package, and the ISL62383 and ISL62383C are available in a 28 Ld 4mm x 4mm TQFN package. This family of controllers can operate over the extended temperature range (-10°C to +100°C).