Skip to main content
Renesas Electronics Corporation
High-Efficiency, Quad-Output, Main Power Supply Controllers for Notebook Computers

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LJQ
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
RoHS (ISL6236IRZA-TR5453)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)32
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
DDR CapableYes
Input Voltage (Max) (V)25
Input Voltage (Max) [Rail 1]25
Input Voltage (Min) (V)5.5
Input Voltage (Min) [Rail 1] (V)5.5
Lead CompliantNo
Length (mm)5
Linear OutputYes
MOQ6000
Output Current (Max) [Rail 1] (A)20
Output Current 1 (Max) (A)20
Output Voltage (Max) [Rail 1] (V)5.5
Output Voltage (Min) (V)0.7
Output Voltage (Min) [Rail 1] (V)0.7
Output Voltage 1 (Max) (V)5.5
Output Voltage 2 (Max)3.3 (Adj. 0.5 to 2.5)
Output Voltage 3 (Max)3.3 or 5 (Adj. 0.7 to 4.5)
Output Voltage 4 (Max)3.3
Outputs (#)4
Parametric CategoryBuck Controllers (External FETs)
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.90
Pkg. TypeQFN
Qualification LevelStandard
Switching Frequency Range (Typical) (kHz)200 - 500
Tape & ReelNo
Thickness (mm)0.9
Topology [Rail 1]Buck
Width (mm)5

Description

The ISL6236 dual step-down, switch-mode power-supply (SMPS) controller generates logic-supply voltages in battery-powered systems. The ISL6236 include two pulse-width modulation (PWM) controllers, 5V/3.3V and 1.5V/1.05V. The output of SMPS1 can also be adjusted from 0.7V to 5.5V. The SMPS2 output can be adjusted from 0V to 2.5V by setting REFIN2 voltage. An optional external charge pump can be monitored through SECFB. This device features a linear regulator providing 3.3V/5V, or adjustable from 0.7V to 4.5V output via LDOREFIN. The linear regulator provides up to 100mA output current with automatic linear-regulator bootstrapping to the BYP input. When in switchover, the LDO output can source up to 200mA. The ISL6236 includes on-board power-up sequencing, the power-good (POK) outputs, digital soft-start, and internal soft-stop output discharge that prevents negative voltages on shutdown. A constant ON-time PWM control scheme operates without sense resistors and provides 100ns response to load transients while maintaining a relatively constant switching frequency. The unique ultrasonic pulse-skipping mode maintains the switching frequency above 25kHz, which eliminates noise in audio applications. Other features include pulse skipping, which maximizes efficiency in light-load applications, and fixed-frequency PWM mode, which reduces RF interference in sensitive applications.